Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pressure Plate Casting |
| Product height in | 21.630 |
| Product height mm | 549.402 |
| Product length in | 21.630 |
| Product length mm | 549.402 |
| Product Material | Ductile Iron |
| Product width in | 1.310 |
| Product width mm | 33.274 |
| Series | DCB |
| Sub brand | Airflex |