29DBA MTG ADAPT
512252
Tools512252 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 42.000 |
| Product height mm | 1066.800 |
| Product length in | 42.000 |
| Product length mm | 1066.800 |
| Product Material | Carbon Steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Series | DBA |
| Sub brand | Airflex |