29DBA MTG ADPT PL
512252-01
Tools512252-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 42.500 |
| Product height mm | 1079.500 |
| Product length in | 42.500 |
| Product length mm | 1079.500 |
| Product Material | Carbon Steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | DBA |
| Sub brand | Airflex |