21DCB ROTOR S/A
512259
Tools512259 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 21.120 |
| Product height mm | 536.448 |
| Product length in | 21.120 |
| Product length mm | 536.448 |
| Product width in | 1.345 |
| Product width mm | 34.163 |
| Series | DCB |
| Sub brand | Airflex |