21DCB HUB CAST Nr 168-product-details

21DCB HUB CAST Nr 168

512260


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsHub Casting
Product height in19.970
Product height mm507.238
Product length in19.970
Product length mm507.238
Product MaterialDuctile Iron
Product width in6.380
Product width mm162.052
SeriesDCB
Sub brandAirflex