15DBB/DC FRICTION DISC A
512293
Tools512293 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.250 |
| Product height mm | 387.350 |
| Product length in | 15.250 |
| Product length mm | 387.350 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | DBB |
| Sub brand | Airflex |