14WCB/WCS,15DBB/DC CYLIN
512296
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 18.620 |
| Product height mm | | 472.948 |
| Product length in | | 18.620 |
| Product length mm | | 472.948 |
| Product width in | | 2.560 |
| Product width mm | | 65.024 |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |