FRIC DISC
512305
Tools512305 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.310 |
| Product height mm | 388.874 |
| Product length in | 15.310 |
| Product length mm | 388.874 |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Series | DBB |
| Sub brand | Airflex |