21DCB FRICT DISC
512308
Tools512308 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.920 |
| Product height mm | 531.368 |
| Product length in | 20.920 |
| Product length mm | 531.368 |
| Product width in | 0.250 |
| Product width mm | 6.350 |
| Series | DCB |
| Sub brand | Airflex |