Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | REACTION PLATE CASTING | Reaction Plate Casting |
| Product height in | 18.920 | |
| Product height mm | 480.568 | |
| Product length in | 18.920 | |
| Product length mm | 480.568 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |