21DCB BRAKE FRIC DISC AS
512344
Tools512344 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.000 |
| Product height mm | 660.400 |
| Product length in | 26.000 |
| Product length mm | 660.400 |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Series | DCB |
| Sub brand | Airflex |