Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pressure Plate Casting |
| Product height in | 18.920 |
| Product height mm | 480.568 |
| Product length in | 18.920 |
| Product length mm | 480.568 |
| Product Material | Gray Cast Iron |
| Product width in | 1.440 |
| Product width mm | 36.576 |
| Sub brand | Airflex |