Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
512453
PRESSURE PLATE-BRAKE, 15DC
512453
Where to buy
Export PDF
Tools
Add to comparison
512453
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
18.770
Product height mm
476.758
Product length in
18.770
Product length mm
476.758
Product width in
1.125
Product width mm
28.575
Sub brand
AIRFLEX
Airflex