Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Mounting Flange Casting |
| Product height in | 18.940 |
| Product height mm | 481.076 |
| Product length in | 18.940 |
| Product length mm | 481.076 |
| Product Material | Gray Cast Iron |
| Product width in | 1.770 |
| Product width mm | 44.958 |
| Series | DBB |
| Sub brand | Airflex |