Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cylinder Casting |
| Product height in | 12.140 |
| Product height mm | 308.356 |
| Product length in | 12.140 |
| Product length mm | 308.356 |
| Product Material | Gray Cast Iron |
| Product width in | 2.310 |
| Product width mm | 58.674 |
| Series | DBB |
| Sub brand | Airflex |