Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
512483
CYLINDER-BRAKE, 8WCB/WCS 9DBB/DC
512483
Where to buy
Export PDF
Tools
Add to comparison
512483
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.000
Product height mm
304.800
Product length in
12.000
Product length mm
304.800
Product width in
2.062
Product width mm
52.375
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex