Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | HOUSING CASTING | Housing Casting |
| Product height in | 12.240 | |
| Product height mm | 310.896 | |
| Product length in | 12.240 | |
| Product length mm | 310.896 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 1.820 | |
| Product width mm | 46.228 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |