Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
512491
SPRING HOUSING-BRAKE, 9DBB 8WCS
512491
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
512491
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.120
Product height mm
307.848
Product length in
12.120
Product length mm
307.848
Product width in
1.570
Product width mm
39.878
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex