Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| F: DISPLACEMENT LIMITATION | 7 | 7 |
| G: ENDCAP PORTS | 64 | 64 |
| H: CHARGING SYSTEM | C | C |
| K: CHARGE PRESSURE SETTING | 18 | 18 |
| M: CONTROLS | VS | |
| N: FILTRATION | 1 | 1 |
| P: HIGH PRESSURE REGULATION | D | D |
| Product height in | 12.250 | |
| Product height mm | 311.150 | |
| Product length in | 12.250 | |
| Product length mm | 311.150 | |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Series | DBB | DBB |
| SERIES 90 PUMP TYPE | 90R055 | 26:26bar |
| Sub brand | AIRFLEX | Airflex |
| T: CONTROL ORIFICES | S8 | S8 |
| W: SPECIAL HARDWARE FEATURES | TEA | TEA |
| Y: HIGH PRESSURE SETTING A | 42 | 42 |
| Z: HIGH PRESSURE SETTING B | 42 | 42 |
