121DBA MTG FLG T.C.
512665-01
Tools512665-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 28.250 |
| Product height mm | 717.550 |
| Product length in | 28.250 |
| Product length mm | 717.550 |
| Product Material | Carbon Steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Series | DBA |
| Sub brand | Airflex |