REACTION PLATE, 20DBB/DC
512763
Tools512763 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.750 |
| Product height mm | 603.250 |
| Product length in | 23.750 |
| Product length mm | 603.250 |
| Product width in | 0.785 |
| Product width mm | 19.939 |
| Series | DBB |
| Sub brand | Airflex |