Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
512767
FRICTION DISC CORE-BRAKE, 20DBB/DC
512767
Where to buy
Export PDF
Tools
Add to comparison
512767
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.810
Product height mm
503.174
Product length in
19.810
Product length mm
503.174
Product width in
0.257
Product width mm
6.528
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex