Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
512768
FRICTION DISC-BRAKE, 20DBB/DC
512768
Where to buy
Export PDF
Tools
Add to comparison
512768
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.810
Product height mm
503.174
Product length in
19.810
Product length mm
503.174
Product width in
1.220
Product width mm
30.988
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex