Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cylinder Casting |
| Product height in | 44.860 |
| Product height mm | 1139.444 |
| Product length in | 44.860 |
| Product length mm | 1139.444 |
| Product Material | Ductile Iron |
| Product width in | 4.490 |
| Product width mm | 114.046 |
| Series | DBB |
| Sub brand | Airflex |