Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pressure Plate Casting |
| Product height in | 44.790 |
| Product height mm | 1137.666 |
| Product length in | 44.790 |
| Product length mm | 1137.666 |
| Product Material | Gray Cast Iron |
| Product width in | 3.120 |
| Product width mm | 79.248 |
| Series | DBB |
| Sub brand | Airflex |