Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Mounting Flange Casting |
| Product height in | 50.280 |
| Product height mm | 1277.112 |
| Product length in | 50.280 |
| Product length mm | 1277.112 |
| Product Material | Ductile Iron |
| Product width in | 5.810 |
| Product width mm | 147.574 |
| Series | DCB |
| Sub brand | Airflex |