Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cylinder Casting |
| Product height in | 45.040 |
| Product height mm | 1144.016 |
| Product length in | 45.040 |
| Product length mm | 1144.016 |
| Product Material | Ductile Iron |
| Product width in | 3.230 |
| Product width mm | 82.042 |
| Series | DCB |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |