29DCB CYLINDER
513099
Tools513099 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.750 |
| Product height mm | 755.650 |
| Product length in | 29.750 |
| Product length mm | 755.650 |
| Product width in | 2.750 |
| Product width mm | 69.850 |
| Series | DCB |
| Sub brand | Airflex |