Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Rotor Casting |
| Product height in | 29.820 |
| Product height mm | 757.428 |
| Product length in | 29.820 |
| Product length mm | 757.428 |
| Product Material | Ductile Iron |
| Product width in | 1.890 |
| Product width mm | 48.006 |
| Series | DCB |
| Sub brand | Airflex |