29DCB ROTOR
513102
Tools513102 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.188 |
| Product height mm | 741.375 |
| Product length in | 29.188 |
| Product length mm | 741.375 |
| Product width in | 1.510 |
| Product width mm | 38.354 |
| Series | DCB |
| Sub brand | Airflex |