Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Force at Test Length | N |
| Material | EN 10270-2- TDSICR |
| Number of active Coils | PC |
| Package contents | Hub Casting |
| Product height in | 28.080 |
| Product height mm | 713.232 |
| Product length in | 28.080 |
| Product length mm | 713.232 |
| Product Material | Ductile Iron |
| Product width in | 7.990 |
| Product width mm | 202.946 |
| Remarks | HMS-130 CLASS 2 |
| Series | DCB |
| Spring, Inside Diameter | mm |
| Spring, Length Test | mm |
| Spring, Length unloaded | mm |
| Spring, Outside Diameter | mm |
| Spring, Rate | N/mm |
| Spring, Type | HELICAL COMPRESSION |
| Standard Class Level | N/A |
| Sub brand | Airflex |
| Wire, Diameter | mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |