29DCB PRESSURE PLATE
513109
Tools513109 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.750 |
| Product height mm | 755.650 |
| Product length in | 29.750 |
| Product length mm | 755.650 |
| Product width in | 1.312 |
| Product width mm | 33.325 |
| Series | DCB |
| Sub brand | Airflex |