29DCB CL FRIC DISC CORE
513129-01
Tools513129-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 41.400 |
| Product height mm | 1051.560 |
| Product length in | 41.400 |
| Product length mm | 1051.560 |
| Product Material | Carbon Steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Series | DCB |
| Sub brand | Airflex |