29DCB CL FRIC DISC CORE
513130
Tools513130 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 40.750 |
| Product height mm | 1035.050 |
| Product length in | 40.750 |
| Product length mm | 1035.050 |
| Product width in | 0.531 |
| Product width mm | 13.487 |
| Series | DCB |
| Sub brand | Airflex |