29DCB BR FRIC DISC ASSY
513134
Tools513134 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 35.120 |
| Product height mm | 892.048 |
| Product length in | 35.120 |
| Product length mm | 892.048 |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Series | DCB |
| Sub brand | Airflex |