REACTION PLATE, 38DBB
513139
Tools513139 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.500 |
| Product height mm | 1130.300 |
| Product length in | 44.500 |
| Product length mm | 1130.300 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | DBB |
| Sub brand | Airflex |