Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 38.500 | |
| Product height mm | 977.900 | |
| Product length in | 38.500 | |
| Product length mm | 977.900 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 0.535 | |
| Product width mm | 13.589 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |