9DBB/DC FRIC DISC ASSY
513182
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 9.500 |
| Product height mm | | 241.300 |
| Product length in | | 9.500 |
| Product length mm | | 241.300 |
| Product width in | | 0.938 |
| Product width mm | | 23.825 |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |