Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Disc Casting |
| Product height in | 32.650 |
| Product height mm | 829.310 |
| Product length in | 32.650 |
| Product length mm | 829.310 |
| Product Material | Ductile Iron |
| Product width in | 2.060 |
| Product width mm | 52.324 |
| Series | DCB |
| Sub brand | Airflex |