Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Describes displacement | N/A | |
| Describes the design | N/A | |
| Double Seal Lip | N/A | |
| factor used for pricing | N/A | |
| leading prod price dependency | N/A | |
| Product height in | 30.630 | |
| Product height mm | 778.002 | |
| Product length in | 30.630 | |
| Product length mm | 778.002 | |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | DBB | DBB |
| Special Length | N/A | |
| Special Thread | N/A | |
| Sub brand | AIRFLEX | Airflex |
