25DBB/DC FRIC DISC CORE
513292
Tools513292 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 25.375 |
| Product height mm | 644.525 |
| Product length in | 25.375 |
| Product length mm | 644.525 |
| Product width in | 0.257 |
| Product width mm | 6.528 |
| Series | DBB |
| Sub brand | Airflex |