Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Contains pistons | N/A | |
| Describes displacement | N/A | |
| Equipped wt Speed Ring | N/A | |
| factor used for pricing | N/A | |
| leading prod price dependency | N/A | |
| Product height in | 25.380 | |
| Product height mm | 644.652 | |
| Product length in | 25.380 | |
| Product length mm | 644.652 | |
| Product width in | 1.220 | |
| Product width mm | 30.988 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |
| Used for product grouping ecom | N/A |