Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Reaction Plate Casting |
| Product height in | 30.570 |
| Product height mm | 776.478 |
| Product length in | 30.570 |
| Product length mm | 776.478 |
| Product Material | Gray Cast Iron |
| Product width in | 1.430 |
| Product width mm | 36.322 |
| Series | DBB |
| Sub brand | Airflex |