Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PRESSURE PLATE CASTING | Pressure Plate Casting |
| Product height in | 30.610 | |
| Product height mm | 777.494 | |
| Product length in | 30.610 | |
| Product length mm | 777.494 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 2.180 | |
| Product width mm | 55.372 | |
| Sub brand | AIRFLEX | Airflex |