20DBBS FRICTION DISC
513326
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 19.810 |
| Product height mm | | 503.174 |
| Product length in | | 19.810 |
| Product length mm | | 503.174 |
| Product width in | | 0.571 |
| Product width mm | | 14.503 |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |