REACTION PLATE, 25DBBS
513333
Tools513333 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.380 |
| Product height mm | 771.652 |
| Product length in | 30.380 |
| Product length mm | 771.652 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | DBBS |
| Sub brand | Airflex |