25DBBS PRESSURE PL
513335
Tools513335 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.630 |
| Product height mm | 778.002 |
| Product length in | 30.630 |
| Product length mm | 778.002 |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | DBBS |
| Sub brand | Airflex |