29DCB BUSHING RING
513359
Tools513359 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 40.000 |
| Product height mm | 1016.000 |
| Product length in | 40.000 |
| Product length mm | 1016.000 |
| Product width in | 5.250 |
| Product width mm | 133.350 |
| Series | DCB |
| Sub brand | Airflex |