29DCB BR REAC PL
513361
Tools513361 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 34.250 |
| Product height mm | 869.950 |
| Product length in | 34.250 |
| Product length mm | 869.950 |
| Product width in | 4.750 |
| Product width mm | 120.650 |
| Series | DCB |
| Sub brand | Airflex |