Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 39.480 | |
| Product height mm | 1002.792 | |
| Product length in | 39.480 | |
| Product length mm | 1002.792 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 3.170 | |
| Product width mm | 80.518 | |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |